IESNA:LM-63-2002
[TEST]P1379905
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-722-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29089.9
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4338.5 4539.8 4819.1 4845.1 4871.0 4812.6 4611.3 4338.5 4312.5 4533.3 4838.6 5273.7 5877.7 6559.7 7293.6 7956.0 8521.1 9040.7 
9677.1 10300.6 10885.2 11047.5 10515.0 9586.2 7527.4 4033.2 2532.9 1851.0 1376.9 1006.7 707.9 532.6 389.7 207.8 64.9 13.0 0.0 
4338.5 4611.3 4819.1 4897.0 4916.5 4864.6 4656.7 4364.5 4338.5 4559.3 4890.5 5267.2 5910.2 6546.7 7280.6 8014.5 8625.0 9112.1 
9755.1 10378.6 10956.6 11138.5 10670.8 9612.2 7391.0 4046.2 2630.4 1877.0 1389.9 1013.2 720.9 539.1 409.2 233.8 64.9 13.0 0.0 
4338.5 4611.3 4832.1 4929.5 4916.5 4884.0 4734.7 4494.4 4377.4 4559.3 4832.1 5215.3 5793.3 6403.8 7235.1 8150.9 8754.9 9099.1 
9722.6 10359.1 10995.6 11404.7 11242.4 10281.2 8475.6 4942.5 3137.0 2305.6 1695.1 1175.5 837.8 617.0 448.1 298.8 71.4 13.0 0.0 
4338.5 4578.8 4799.6 4929.5 4968.5 4988.0 4890.5 4695.7 4526.8 4578.8 4786.6 5078.9 5507.5 6131.0 6767.5 7397.5 8073.0 8683.5 
9326.4 9995.4 10768.3 11489.2 11671.0 11151.5 9949.9 6774.0 3948.8 2896.6 2182.2 1604.2 1110.6 785.9 493.6 298.8 90.9 13.0 0.0 
4338.5 4565.8 4819.1 4968.5 5052.9 5104.9 5098.4 4981.5 4858.1 4786.6 4858.1 5059.4 5377.6 5812.8 6351.8 6955.9 7520.9 8209.3 
8852.3 9540.8 10372.1 11313.8 12190.6 12385.5 11684.0 9677.1 5858.2 3357.8 2448.5 1928.9 1298.9 883.3 591.0 344.2 136.4 19.5 0.0 
4338.5 4559.3 4793.1 4975.0 5117.8 5228.3 5286.7 5299.7 5254.2 5215.3 5241.2 5319.2 5494.5 5780.3 6176.5 6696.1 7300.1 7962.5 
8631.5 9358.9 10177.2 11080.0 12216.6 13489.6 13996.1 13502.5 10729.3 6293.4 2948.6 1753.6 1221.0 798.9 513.1 305.3 136.4 26.0 0.0 
4338.5 4513.8 4728.2 4942.5 5137.3 5319.2 5462.1 5605.0 5695.9 5786.8 5838.8 5981.6 6176.5 6358.3 6650.6 7027.3 7527.4 8157.4 
8982.2 9839.5 10677.3 11443.7 12242.6 13619.4 15814.7 17698.1 17815.0 14340.4 9138.1 4293.0 1636.7 922.3 519.6 272.8 136.4 39.0 
0.0 
4338.5 4461.9 4663.2 4871.0 5111.4 5332.2 5559.5 5793.3 6059.6 6345.4 6670.1 6923.4 7131.2 7352.0 7605.3 8027.5 8715.9 
9430.3 10268.2 11255.4 12184.1 13073.9 13937.7 14944.4 16503.1 18828.2 21919.7 21958.7 19003.6 13690.9 8560.1 4000.8 1123.6 
500.1 168.9 52.0 0.0 
4338.5 4442.4 4585.3 4773.6 4955.5 5234.8 5449.1 5767.3 6131.0 6507.7 6988.3 7449.5 7936.6 8495.1 9144.6 9975.9 10865.7 
12015.3 13106.4 14158.5 15178.2 16055.0 16821.4 17568.2 18497.0 19854.4 22004.1 23556.4 22751.0 19757.0 14184.5 5065.9 1221.0 
526.1 175.4 58.5 0.0 
4338.5 4409.9 4526.8 4682.7 4890.5 5117.8 5364.6 5656.9 5962.2 6364.8 6813.0 7267.6 7787.2 8306.8 8988.7 9748.6 10729.3 
11917.8 13119.4 14333.9 15574.4 16646.0 17613.7 18555.4 19692.0 21166.3 23309.6 24816.4 23374.5 20867.6 14061.1 4572.3 1071.6 
493.6 175.4 64.9 0.0 
4338.5 4390.4 4500.8 4637.2 4799.6 4981.5 5176.3 5436.1 5689.4 6014.1 6377.8 6754.5 7111.7 7559.9 8085.9 8722.4 9488.8 10430.5 
11320.3 12288.0 13210.3 14100.1 14911.9 15717.2 16685.0 18120.3 19919.3 20685.7 18769.8 16886.3 11794.4 3721.5 961.2 428.7 
149.4 64.9 0.0 
4338.5 4377.4 4461.9 4546.3 4689.2 4799.6 4955.5 5137.3 5364.6 5585.5 5812.8 6059.6 6319.4 6533.7 6858.4 7176.7 7670.3 8209.3 
8826.3 9469.3 9975.9 10579.9 11216.4 11852.9 12827.1 14087.1 15879.6 16223.8 14119.5 12534.8 9034.2 3351.3 805.3 350.7 
129.9 58.5 0.0 
4338.5 4332.0 4390.4 4448.9 4533.3 4630.7 4702.2 4786.6 4858.1 4923.0 4988.0 4994.4 4929.5 4832.1 4695.7 4578.8 4507.3 4500.8 4591.8 
4812.6 5117.8 5423.1 5741.3 6144.0 6722.0 7683.3 8599.0 7683.3 5488.0 4715.2 3533.1 1474.3 519.6 253.3 110.4 58.5 0.0 
4338.5 4286.5 4247.6 4234.6 4215.1 4163.1 4059.2 3903.3 3728.0 3500.7 3292.8 3085.0 2916.1 2792.7 2669.3 2617.4 2552.4 2526.5 2526.5 
2539.4 2578.4 2552.4 2448.5 2273.2 2019.9 1688.6 1383.4 1149.6 967.7 811.8 656.0 487.1 357.2 233.8 110.4 45.5 0.0 
4338.5 4208.6 4111.2 3994.3 3870.9 3715.0 3533.1 3364.3 3201.9 3085.0 2994.1 2922.6 2857.7 2779.7 2727.8 2662.8 2617.4 2571.9 2507.0 
2416.0 2299.1 2156.3 1961.4 1792.5 1617.2 1454.8 1298.9 1136.6 980.7 837.8 688.4 519.6 350.7 233.8 116.9 39.0 0.0 
4338.5 4169.6 3987.8 3818.9 3624.1 3474.7 3357.8 3260.4 3195.4 3124.0 3072.0 3013.6 2948.6 2877.2 2812.2 2740.8 2682.3 2617.4 2532.9 
2409.5 2273.2 2123.8 1987.4 1890.0 1792.5 1656.2 1480.8 1286.0 1123.6 941.7 759.9 571.5 402.7 246.8 116.9 32.5 0.0 
4338.5 4111.2 3877.4 3682.5 3507.2 3409.7 3357.8 3318.8 3318.8 3279.8 3227.9 3149.9 3059.0 2974.6 2857.7 2779.7 2688.8 2604.4 2494.0 
2396.6 2318.6 2240.7 2143.3 2084.8 1961.4 1812.0 1630.2 1454.8 1273.0 1078.1 837.8 681.9 513.1 337.7 155.9 32.5 0.0 
4338.5 4059.2 3792.9 3565.6 3455.2 3416.2 3422.7 3455.2 3435.7 3390.2 3318.8 3201.9 3098.0 2974.6 2870.7 2740.8 2617.4 2500.5 2435.5 
2370.6 2273.2 2195.2 2130.3 2032.9 1877.0 1805.5 1708.1 1604.2 1435.3 1175.5 1019.7 824.8 656.0 435.1 233.8 39.0 0.0 
4338.5 4033.2 3728.0 3526.6 3442.2 3448.7 3494.2 3526.6 3539.6 3500.7 3364.3 3214.9 3059.0 2903.1 2766.8 2636.9 2539.4 2500.5 2422.5 
2325.1 2195.2 2084.8 2006.9 1883.5 1831.5 1753.6 1662.7 1571.7 1357.4 1201.5 1065.1 922.3 727.4 513.1 272.8 26.0 0.0 
4338.5 4013.7 3689.0 3513.6 3448.7 3500.7 3546.1 3617.6 3611.1 3533.1 3370.8 3188.9 2968.1 2766.8 2617.4 2539.4 2552.4 2520.0 2377.1 
2188.7 2039.3 1967.9 1864.0 1786.1 1727.6 1662.7 1571.7 1428.8 1240.5 1117.1 987.2 863.8 669.0 500.1 246.8 19.5 0.0 
4338.5 4007.2 3656.5 3481.2 3455.2 3494.2 3578.6 3637.0 3630.6 3552.6 3357.8 3098.0 2838.2 2636.9 2494.0 2435.5 2494.0 2409.5 2214.7 
2052.3 1909.5 1890.0 1760.1 1714.6 1669.1 1597.7 1500.3 1337.9 1188.5 1071.6 941.7 896.3 636.5 415.7 214.3 13.0 0.0 
4338.5 4007.2 3656.5 3461.7 3455.2 3481.2 3559.1 3624.1 3643.5 3559.1 3357.8 3072.0 2825.2 2630.4 2481.0 2435.5 2487.5 2383.6 2208.2 
2032.9 1890.0 1870.5 1747.1 1701.6 1636.7 1578.2 1493.8 1324.9 1182.0 1052.1 909.3 805.3 552.1 396.2 207.8 13.0 0.0 
